2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

9300052

Expand Table
All delivery countries/regions
EN
0/5
Article number
CNSORDERNO
Picture
PICTURE
LOD Level Help Variable
LODLEVEL
Height adjustment
H [mm]
Toilet flush plates
BET
Shorttext 1
KT1
Shorttext 1
KT2
Article number
WN
Country of origin
UL
Commodity group
WG
Product group
PG
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
9300303
350
0
-
TECEprofil toilet module with Uni cistern, with connection for odour extraction, installation height 1120 mm
m. Ansch. f. Geruchsabs., Bauh. 1120mm
39229000
Polen
905
2009050010
9300011
350
0
-
TECEprofil toilet module with Geberit Sigma cistern, installation height 1120 mm
Cistern, installation height 1120 mm
39229000
Polen
900
2009000010
9300066
350
0
-
TECEprofil toilet module with Uni cistern, for Keramag Espital sink, installation height 1340 mm
for Geberit Publica sink, i. ht. 1340 mm
39229000
Polen
905
2009050010
9300044
350
0
-
TECEprofil toilet module TECEprofil with Uni cistern, for TOTO Neorest AC/EW shower toilet, installation height 1120 mm
for TOTO Neorest AC/EW s/t, IH 1120 mm
39229000
Polen
905
2009050010
9300348
350
0
-
TECEprofil WC-Modul mit Uni-Spülkasten, für TOTO Neorest Washlet (WC) AC 2.0/EW 2.0, Bauhöhe 1120 mm
Neor. Washlet AC 2.0/EW 2.0, BH 1120mm
39229000
Polen
905
2009050010
9300351
350
0
-
TECEprofil WC-Modul mit Uni-Spülkasten, für TOTO Neorest Washlet (WC) AC 2.0/EW 2.0, Bauhöhe 980 mm
Neorest 980 mm
39229000
Polen
905
2009050010
9300013
350
0
-
TECEprofil toilet module with Uni cistern, installation height 1120 mm
Uni cistern, installation height 1120 mm
39229000
Polen
905
2009050010
9300313
350
0
-
TECEprofil toilet module with Uni cistern, installation height 1120 mm
Uni cistern, installation height 1120 mm
39229000
Polen
905
2009050010
9042018
350
0
-
TECEprofil steel plate set to hold the safety support arms G
to hold the safety support arms G
73249000
Polen
900
2009000060
9300045
350
0
-
TECEprofil toilet module with Uni cistern, installation height 1120 mm
Installation height 1120 mm
39229000
Polen
905
2009050010
9300052
350
0
-
TECEprofil toilet module TECEprofil with Uni cistern, for TOTO Neorest AC/EW shower toilet, installation height 1120 mm
for Neorest AC/EW sh tlt, IH 1120 mm
39229000
Polen
905
2009050010
9300008
350
0
-
TECEprofil toilet Geronto module with Uni cistern, ceramic mounting for sitting height of 48 cm in keeping with German standard DIN 18040-1, installation height 1120 mm
48 cm sitting height, to DIN 4109,BH1120mm
39229000
Polen
905
2009050010
9300017
350
0
-
TECEprofil toilet module with Uni cistern, installation height 1120 mm
Installation height 1120 mm
39229000
Polen
905
2009050010
9300018
350
0
in front
TECEprofil toilet module with Uni cistern, installation height 820 mm
Installation height 820 mm
39229000
Polen
905
2009050010
9300079
350
0
-
TECEprofil toilet module with Uni cistern for universal connection of a shower toilet, installation height 1120 mm
for univ. conn. of s/t, ins. ht. 1120 mm
39229000
Polen
905
2009050010
9300082
350
0
in front
TECEprofil toilet module with Uni cistern for universal connection of a shower toilet, installation height 980 mm
for univ. conn. of s/t, ins. ht. 980 mm
39229000
Polen
905
2009050010
9300080
350
0
in front
TECEprofil toilet module with Uni cistern for universal connection of a shower toilet, installation height 820 mm
for univ. conn. of s/t, ins. ht. 820 mm
39229000
Polen
905
2009050010
9300083
350
0
-
TECEprofil toilet module with Uni cistern for universal connection of a shower toilet, installation height 1120 mm
for univ. conn. of s/t, ins. ht. 1120 mm
39229000
Polen
905
2009050010
9300383
350
0
-
CW16 Installationssystem mit Uni-Spülkasten, für den universellen Anschluss eines Dusch-WCs, Bauhöhe 1120 mm
for univ. conn. of s/t, ins. ht. 1120 mm
39229000
Polen
905
2009050010
Show compressed display (84 configurable products)
Order number9300052
ShorttextToilet modules with Uni cistern
Latest change19.11.2025 10:45:17
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number9300052

OmniClass 2006

23-40_20_21 23-40 20 21 Toilet and Bath Specialties (Excludes: Sanitary Fittings)
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment

OmniClass

23-31 25 00 23-31 25 00 - Toilet And Bath Specialties
23-31 19 00 23-31 19 00 - Toilets

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based
Family categoryOST_PlumbingFixtures